| |
View in browser |
|
| |
BE:Inspired |
|
| |
 |
August 2016 |
|
|
|
|
| |
 |
Dear valued customers and partners,
I am very excited to share with you our very first quarterly
newsletter for Malaysia! All the information has been carefully
curated to keep you up to date on industry trends and the latest
developments at Johnson Controls. We hope you will enjoy
reading this newsletter as much as we had enjoyed pulling all
these together.
|
|
|
| |
Ken Lim
General Manager,
Building Efficiency,
Johnson Controls (Malaysia) |
On behalf of Johnson Controls, I’d like to thank you for your
continued support!
Best regards,
Ken Lim |
|
|
|
|
| |
Internet of Things
(IoT): The Way
Forward to Smart
Sustainable Cities |
 |
|
|
|
|
| |
According to the International Energy Agency, building systems contribute to more than 47% of the world’s energy consumption, and is projected to continue rising amidst rapid urbanization.
As the global demand for energy increases, sustainability and energy efficiency aren’t only financial goals, but also pose business challenges. To help our customers achieve these goals, Johnson Controls leverages on IoT for buildings - connecting physical devices and equipment together in a network using sensors, software and actuators. This integration allows data to be collected and processed more efficiently, providing useful insights to create comfortable and conducive environments that are also greener and more sustainable for occupants.
Johnson Controls is at the forefront of developing innovative IoT capabilities to complement our equipment service. Through working with leading technology companies such as Microsoft, we are able to offer a fully integrated approach that benefits building owners and facility managers in the following areas: |
|
|
|
| |
| 1 |
Minimize repair costs and downtime – Combining real-time collection of data with cloud capabilities allows for remote monitoring and faster troubleshooting and issues identification. The streamlined process enables repair and maintenance work to be completed in hours instead of days. |
| |
|
| 2 |
Maximize lifespan of building systems and hardware – By leveraging data analytics
capabilities to carry out predictive maintenance , fallouts from potential issues are mitigated, thereby extending the lifespan of the systems and equipment. |
| |
|
| 3 |
Cost savings through increased efficiency – To increase the energy efficiency of existing systems, data collected is analyzed and used to identify and address key areas of equipment and system level inefficiencies. |
| |
|
| 4 |
Seamless connectivity and control – By connecting hardware and software through the
Internet, we provide clients with more control of their building systems, empowering them to make smarter, savvier decisions at any time. |
|
|
| |
|
|
| |
In an increasingly connected world, the Internet of Things offers unlimited possibilities, allowing us to redefine every aspect of the industry to build a better place for people to work, live and play. |
|
| |
|
|
| |
|
Sudhi Sinha, Vice President, Product Development, Building Technology & Services at Johnson Controls, share more on
how Johnson Controls leverages IoT to help customers save
costs and make their buildings more sustainable.
Click here to view the presentation |
|
|
| |
|
|
| |
 |
|
 |
| |
Product / Solution Highlight |
| |
| |
 |
Metasys® 8.0, a new release of the world’s leading building automation system, connects a building’s HVAC, lighting, security and protection systems – enabling them to communicate on a single platform to deliver the information you need, allowing you to make smarter, savvier decisions. |
| |
| |
|
 |
|
|
| |
|
 |
|
|
| |
|
|
| |
News |
|
| |
 |
|
 |
| |
|
|
Trent Nevill appointed as President, Asia Pacific at Johnson Controls
He will continue to build capabilities in China and seek opportunities for Johnson Controls to
better serve the community in APAC. |
|
Johnson Controls at REVAC 2016: Southeast Asia’s largest HVACR event
YORK® showcased an unmatched portfolio of HVACR products to meet the diverse customer needs for residential, commercial and industrial applications. The impressive exhibit won the “Most Outstanding Booth Award”. |
 |
|
 |
|
|
| |
|
|
| |
 |
|
 |
| |
|
|
Johnson Controls Unveils World’s First Universal Actuator
The M9310 family of universal actuators feature universal input which allows contractors and distributors to reduce their inventory and always have the right model for the job. |
|
Johnson Controls Launches Enhanced YORK® YK-EP Centrifugal Chiller
The YK-EP “Efficiency Plus” water-cooled centrifugal chiller builds on the success of the previous model and boasts five percent capacity and efficiency improvements. Ideal for large capacity applications and offers significant energy savings. |
 |
|
 |
|
|
| |
|
|
| |
 |
|
|
| |
|
|
YORK® Wins Reader’s Digest Trusted Brand Award for 13th Consecutive Year
YORK®, the market leader for HVAC products and solutions in Malaysia, was awarded the Trusted Brand Award 2016. |
|
|
 |
|
|
| |
|
|
|
|
| |
|
|
| |
|
|
| |
|
|
| |
BE:lnspired is Johnson Controls’ quarterly newsletter where we share insights, solutions, and the latest regional and local news relating to building efficiency.
|
|
| |
Don’t want to receive BE:lnspired? We're sorry to see you go, but you can unsubscribe here |
|
| |
|
|
| |
Sent by:
Johnson Controls (M) Sdn Bhd
Bangunan THK, Suite G.1, Ground Floor,
No. 2A, Jalan 243, Section 51A
Petaling Jaya, Selangor Darul Ehsan,
Petaling Jaya, Kuala Lumpur 46100 Malaysia
Phone: +60 (3) 7628 4300
Fax: +60 (3) 7874 1180/58
For inquiries about this email, contact be-asia-comms@jci.com. |
|
| |
Visit our website http://www.johnsoncontrols.com |
|
| |
|
|